Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Pressure gauges, CrNi steel type (safety housing), connection on bottom
Bill of material
5059
ARTNR
Art. No.
5059
MB
Measuring range
0 - 25,0 bar
V
-
D
Diameter
63.0 mm
A
Connection
G 1/4
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices