Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Pressure gauge valves, male - female/female, DIN 16270, Type A
Bill of material
9016/M
ARTNR
Art. No.
9016/M
G
Thread
1/2
PN
250 bar
SW
27 mm
W
Material
Brass
Previews - 3D
Location of catalog vendor
Select a country to see the local offices