Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Constant-pressure regulators incl. pressure gauge
Bill of material
737.304
ARTNR
Art. No.
737.304
GEW
Thread G
1/4
RB
Control range
0.5 - 16 bar
DF
Flow rate
1600 l/min
DN
10
A
77.0 mm
B
165.0 mm
C
33.0 mm
D
132.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices