Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Filter regulators with polycarbonate bowl, bowl guard and pressure gauge
Bill of material
C 12 - S
ARTNR
Art. No.
C 12 - S
GEW
Thread G
3/8
RB
Control range
0.5 - 10 bar
DF
Flow rate
1500 l/min
DN
10
A
47.8 mm
B
192.1 mm
C
67.0 mm
D
125.1 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices