Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Quick disconnect couplings DN 7.2, brass with a bare metal surface, female
Bill of material
243.11-E
ARTNR
Art. No.
243.11-E
A
Connection
G 1/4 female
SW
21 mm
L
40.5 mm
D
24.6 mm
L1
12.0 mm
Previews - 3D
Location of catalog vendor
Select a country to see the local offices