Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Riegler
Description
Fork model, »Y« type
Bill of material
437.213
ARTNU
Art. No.
437.213
KOLBEN
Piston-Ø
80-100 mm
NA
44.4 mm
NC
20.0 mm
ND
80.0 mm
NP
40.0 mm
NQ
102.0 mm
NM
20.0 mm
NH
M20x1.5
PA
53.4 mm
PB
45.0 mm
MAT
Material
Stahl
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices