Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Rod eye model, »UNIT« type
Bill of material
437.222
ARTNU
Articel Nr.
437.222
FZ
For cylinders
10. / 13.
KOLBEN
Piston-Ø
50-63 / 80 mm
KG
Piston rod thread
M16x1.5
SN
Lubrication nipple
mit
A
84.0 mm
B
64.0 mm
C
32.0 mm
D
40.0 mm
E
27.0 mm
F
15.0 mm
G
21.0 mm
H
15.0 mm
I
16.0 mm
J
28.0 mm
K
M16x1.5 mm
L
22.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices