Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Fork model, »Y« type (incl. threaded adapter)
Bill of material
438.03D12CP
ARTNU
Articel Nr.
438.03D12CP
KOLBEN
Piston-Ø
12 mm
AA
22.0 mm
BB
16.0 mm
DD
5.3 mm
EE
5.0 mm
FF
- mm
GG
M5x0.8
HH
9.0 mm
II
10.0 mm
JJ
- mm
PA
10.2 mm
PB
14.6 mm
D1
M3x0.5
LL
6.0 mm
L1
5.0 mm
SW
- mm
MM
Material
Stahl
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices