Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Rod eye model, »UNIT« type (incl. threaded adapter)
Bill of material
437.03D12CP
ARTNU
Art. No.
437.03D12CP
KOLBEN
Piston-Ø
12 mm
PA
6.8 mm
PB
20.0 mm
PC
6.0 mm
PD
12.0 mm
PE
30.0 mm
PF
40.0 mm
PG
M6x1.0
PH
13 mm
PI
13.0 mm
PJ
11.0 mm
PK
9 mm
D1
M3x0.5
LL
12 mm
L1
8.0 mm
FF
- mm
SW
-
MT
Material
Stahl
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices