Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Flange model, »FA« type
Bill of material
437.410
ARTNU
Art. No.
437.410
KOLBEN
Piston-Ø
12 / 16 mm
A
Thickness of Flange
10.0 mm
B
Distance of Fix Screws
0.0 mm
C
Width of Flange
30.0 mm
D
Diameter of Fix Holes
5.5 mm
E
Distance of Fix Screws
18.0 mm
F
Distance of Fix Screws
43.0 mm
G
Length of Flange
55.0 mm
H
Diameter of Center Holes
14.0 mm
N
42.5 mm
MM
Material
Aluminiumlegierung-legierung
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices