Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Riegler
Description
Male hinge model, »CA/CB« type
Bill of material
437.420
ARTNU
Art. No.
437.420
KOLBEN
Piston-Ø
12 / 16 mm
A
Height of Pin Holes
16.0 mm
B
Height
22.0 mm
C
Thickness of Ear Plate
6.0 mm
D
0.0 mm
E
Distance of holes
18.0 mm
F
Outer Rad.
12.0 mm
G
Width of Flange
28.0 mm
H
0.0 mm
N
50.5 / 57.5 mm
MM
Material
Aluminiumlegierung
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices