Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Riegler
Description
Mittelschwenkbefestigung
Bill of material
129648
ARTNR
Artikel Nr..
129648
TYP
Type
ZS.ZRL1.25
CYL
Zyl. -Ø
25 mm
AUS
Description
Mid section support for rodless cylindersZRL1 Ø25, 2 pieces
A
Dimension A
2.5 mm
L
Dimension L
6 mm
M
Dimension M
Ø5.5 mm
N
Dimension N
20 mm
Q
Dimension Q
- mm
R
Dimension R
- mm
预览 - 三维
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处