Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Elbows, female-female
Bill of material
253.11
ARTNR
Article No.
253.11
G
Thread
G 1/8
BTD
Operating pressure
60 bar
L1
Length
21.0 mm
SW
10 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices