Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders, double acting, with magnet, cushioned
Bill of material
5.DMD.80100
ARTNR
Art. No.
5.DMD.80100
KOLBEN
Piston Ø
80 mm
HUB
Stroke
100 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 3/8
KSTANG
Piston rod-Ø
25 mm
KAUS
Piston rod male thread
M20x1,5
PL
18.0 mm
VD
12.0 mm
A
12.0 mm
B
45.0 mm
B1
43.0 mm
WH
46.0 mm
C1
33.0 mm
CH1
22.0 mm
CH2
30.0 mm
CH3
10.0 mm
KK
M20x1.5
D
25.0 mm
TG
72.0 mm
VA
4.0 mm
F
40.0 mm
EE
G3/8
RT
M10
E
94.0 mm
L
174.0 mm
L0
128.0 mm
ZM
220.0 mm
BG
21.5 mm
N
5.5 mm
P
10.0 mm
Q
7.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices