Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders, double acting, with magnet, cushioned
Bill of material
5.DMD.50025
ARTNR
Art. No.
5.DMD.50025
KOLBEN
Piston Ø
50 mm
HUB
Stroke
25 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/4
KSTANG
Piston rod-Ø
20 mm
KAUS
Piston rod male thread
M16x1,5
PL
14.0 mm
VD
13.0 mm
A
10.0 mm
B
40.0 mm
B1
38.0 mm
WH
37.0 mm
C1
25.0 mm
CH1
17.0 mm
CH2
24.0 mm
CH3
8.0 mm
KK
M16x1.5
D
20.0 mm
TG
46.5 mm
VA
4.0 mm
F
32.0 mm
EE
G1/4
RT
M8
E
64.5 mm
L
143.0 mm
L0
106.0 mm
ZM
180.0 mm
BG
17.5 mm
N
5.5 mm
P
6.0 mm
Q
6.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices