Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders, double acting, with magnet, cushioned
Bill of material
5.DMD.40600
ARTNR
Art. No.
5.DMD.40600
KOLBEN
Piston Ø
40 mm
HUB
Stroke
600 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/4
KSTANG
Piston rod-Ø
16 mm
KAUS
Piston rod male thread
M12x1,25
PL
12.0 mm
VD
8.0 mm
A
10.0 mm
B
35.0 mm
B1
33.0 mm
WH
30.0 mm
C1
20.0 mm
CH1
13.0 mm
CH2
19.0 mm
CH3
6.0 mm
KK
M12x1.25
D
16.0 mm
TG
38.0 mm
VA
4.0 mm
F
24.0 mm
EE
G1/4
RT
M6
E
54.0 mm
L
135.0 mm
L0
105.0 mm
ZM
165.0 mm
BG
14.5 mm
N
4.5 mm
P
6.0 mm
Q
4.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices