Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders, double acting, with magnet, cushioned
Bill of material
5.DMD.125125
ARTNR
Art. No.
5.DMD.125125
KOLBEN
Piston Ø
125 mm
HUB
Stroke
125 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/2
KSTANG
Piston rod-Ø
32 mm
KAUS
Piston rod male thread
M27x2
PL
25.0 mm
VD
20.0 mm
A
10.0 mm
B
60.0 mm
B1
54.0 mm
WH
65.0 mm
C1
45.0 mm
CH1
27.0 mm
CH2
41.0 mm
CH3
12.0 mm
KK
M27x2
D
32.0 mm
TG
110.0 mm
VA
6.0 mm
F
54.0 mm
EE
G1/2
RT
M12
E
135.0 mm
L
225.0 mm
L0
160.0 mm
ZM
290.0 mm
BG
25.5 mm
N
6.5 mm
P
12.0 mm
Q
8.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices