Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Rod nut
Bill of material
450.85-M
ARTNR
Art. No.
450.85-M
FZ
For cylinders
5.DMD.
KOLBEN
Piston Ø
125 mm
GEW
Piston rod thread
M27x2
CH
41.0 mm
H
12.0 mm
GW
Weight
74 g
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices