Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Counter-hinge model
Bill of material
437.27-M
ARTNR
Art. No.
437.27-M
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
80 mm
VORS
Standard
ISO 15552
AUS
Type
With four screws and four washers
A
50.0 mm
B
33.0 mm
C
11.0 mm
D
16.0 mm
E
40.0 mm
F
50.0 mm
G
63.0 mm
H
75.0 mm
I
63.0 mm
L
32.0 mm
M
12.0 mm
N
15.0 mm
GW
Weight
464 g
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices