Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Foot model
Bill of material
450.16-M
ARTNR
Art. No.
450.16-M
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
100 mm
VORS
Standard
ISO 15552
AUS
Type
One foot with two screws
AB
ØAB
14.0 mm
AH
75.0 mm
AO
66.0 mm
AT
6.0 mm
AU
41.0 mm
TR
75.0 mm
UH
115.0 mm
H1
230.0 mm
H2
220.0 mm
GW
Weight
572 g
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices