Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Foot model
Bill of material
450.13-M
ARTNR
Art. No.
450.13-M
FZ
For cylinders
5.DMD. / 7.DMI. + 7. DMA.
KOLBEN
Piston Ø
50 mm
VORS
Standard
ISO 15552
AUS
Type
One foot with two screws
AB
ØAB
9.0 mm
AH
45.0 mm
AO
47.0 mm
AT
4.0 mm
AU
32.0 mm
TR
45.0 mm
UH
65.0 mm
H1
175.0 mm
H2
170.0 mm
GW
Weight
163 g
Previews - 3D
Location of catalog vendor
Select a country to see the local offices