Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Round cylinders ISO 6432 - double-acting, with magnet, non-cushioned, »MI« Series
Bill of material
11.DM.25200
ARTNU
Articel Nr.
11.DM.25200
KOLBEN
Piston-Ø
25 mm
STROKE
Stroke
200 mm
AF
Type
Typ »CA«,nach ISO 6432
ANS
Connection
G 1/8
KBS
Piston rod-Ø
10 mm
KS
Piston rod male thread
M10x1.25
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
126.0
A1
104.0
A2
65.0 mm
A3
137.0 mm
A4
114.5 mm
A5
137.0 mm
A6
115.0 mm
B
50.0 mm
C
22.0 mm
C1
16.0 mm
C2
8.0 mm
D
16.0 mm
E
8.0 mm
F
12.0 mm
G
16.0 mm
G1
8.0 mm
H
22.0 mm
I
22.0 mm
J
6.0 mm
K
M10x1.25
L
M22x1.5
M
7.0 mm
N
28.0 mm
O
11.0 mm
P
33.5 mm
P1
8.0 mm
Q
16.0 mm
R
22 mm
S
30.0 mm
T
17.0 mm
T1
29.0 mm
X
1/8"
V
10.0 mm
W
18.5 mm
Y
YX mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices