Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Round cylinders ISO 6432 - double-acting, with magnet, non-cushioned, »MI« Series
Bill of material
11.DM.20200
ARTNU
Articel Nr.
11.DM.20200
KOLBEN
Piston-Ø
20 mm
STROKE
Stroke
200 mm
AF
Type
Typ »CA«,nach ISO 6432
ANS
Connection
G 1/8
KBS
Piston rod-Ø
8 mm
KS
Piston rod male thread
M8x1.25
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
115.0
A1
95.0
A2
62.0 mm
A3
126.0 mm
A4
106.0 mm
A5
126.0 mm
A6
106.0 mm
B
44.0 mm
C
20.0 mm
C1
14.5 mm
C2
7.5 mm
D
14.5 mm
E
7.5 mm
F
12.0 mm
G
14.5 mm
G1
7.5 mm
H
20.0 mm
I
20.0 mm
J
6.0 mm
K
M8x1.25
L
M22x1.5
M
7.0 mm
N
24.0 mm
O
11.0 mm
P
29.0 mm
P1
8.0 mm
Q
16.0 mm
R
22 mm
S
25.0 mm
T
12.0 mm
T1
29.0 mm
X
1/8"
V
8.0 mm
W
16.5 mm
Y
YX mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices