Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Round cylinders ISO 6432 - double-acting, with magnet, non-cushioned, »MI« Series
Bill of material
11.DM.12160
ARTNU
Articel Nr.
11.DM.12160
KOLBEN
Piston-Ø
12 mm
STROKE
Stroke
160 mm
AF
Type
Typ »CA«,nach ISO 6432
ANS
Connection
M5x0.8
KBS
Piston rod-Ø
6 mm
KS
Piston rod male thread
M6x1.0
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
91.0
A1
75.0
A2
50.0 mm
A3
105.0 mm
A4
88.0 mm
A5
- mm
A6
- mm
B
38.0 mm
C
17.0 mm
C1
10.5 mm
C2
6.0 mm
D
10.5 mm
E
6.0 mm
F
9.0 mm
G
12.5 mm
G1
8.0 mm
H
16.0 mm
I
17.0 mm
J
5.0 mm
K
M6x1.0
L
M16x1.5
M
6.0 mm
N
22.0 mm
O
14.0 mm
P
20.0 mm
P1
6.0 mm
Q
12.0 mm
R
16 mm
S
18.0 mm
T
10.0 mm
T1
22.0 mm
X
M5x0.8
V
6.0 mm
W
- mm
Y
YX mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices