Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Round cylinders ISO 6432 - double-acting, with magnet, non-cushioned, »MI« Series
Bill of material
11.DM.10200
ARTNU
Articel Nr.
11.DM.10200
KOLBEN
Piston-Ø
10 mm
STROKE
Stroke
200 mm
AF
Type
Typ »CA«,nach ISO 6432
ANS
Connection
M5x0.8
KBS
Piston rod-Ø
4 mm
KS
Piston rod male thread
M4x0.7
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
76.0
A1
64.0
A2
46.0 mm
A3
86.0 mm
A4
74.0 mm
A5
- mm
A6
- mm
B
28.0 mm
C
12.0 mm
C1
9.5 mm
C2
5.0 mm
D
9.5 mm
E
5.0 mm
F
6.0 mm
G
11.5 mm
G1
7.0 mm
H
12.0 mm
I
12.0 mm
J
2.5 mm
K
M4x0.7
L
M12x1.25
M
6.0 mm
N
16.0 mm
O
10.0 mm
P
17.0 mm
P1
4.0 mm
Q
8.0 mm
R
12 mm
S
15.0 mm
T
7.0 mm
T1
17.0 mm
X
M5x0.8
V
4.0 mm
W
- mm
Y
YX mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices