Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders ISO 15552 - doppeltwirkend, mit Magnet, mit einstellbarer Dämpfung
Bill of material
10.DMD.80200
ARTNU
Articel Nr.
10.DMD.80200
KOLBEN
Piston-Ø
80 mm
STROKE
Stroke
200 mm
AN
Connection
G 3/8
KS
Piston rod-Ø
25
KA
Piston rod male thread
M20x1.5
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
214.0 mm
B
86.0 mm
C
128.0 mm
D
45.0 mm
E
53.0 mm
F
33.0 mm
G
33.0 mm
H
40.0 mm
I
26.0 mm
J
10.0 mm
K
M20x1.5
L
M10
N
16.5 mm
O
3/8"
P
8.0 mm
Q
8.5 mm
R
12.5 mm
S
93.0 mm
T
72.0 mm
V
25.0 mm
W
22.0 mm
X
4.0 mm
Z
45.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices