Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders ISO 15552 - doppeltwirkend, mit Magnet, mit einstellbarer Dämpfung
Bill of material
10.DMD.631000
ARTNU
Articel Nr.
10.DMD.631000
KOLBEN
Piston-Ø
63 mm
STROKE
Stroke
1000 mm
AN
Connection
G 3/8
KS
Piston rod-Ø
20
KA
Piston rod male thread
M16x1.5
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
190.0 mm
B
69.0 mm
C
121.0 mm
D
45.0 mm
E
42.0 mm
F
27.0 mm
G
33.0 mm
H
32.0 mm
I
23.0 mm
J
8.0 mm
K
M16x1.5
L
M8
N
17.0 mm
O
3/8"
P
8.0 mm
Q
6.0 mm
R
10.5 mm
S
75.0 mm
T
56.5 mm
V
20.0 mm
W
17.0 mm
X
4.0 mm
Z
45.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices