Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders ISO 15552 - doppeltwirkend, mit Magnet, mit einstellbarer Dämpfung
Bill of material
10.DMD.50160
ARTNU
Articel Nr.
10.DMD.50160
KOLBEN
Piston-Ø
50 mm
STROKE
Stroke
160 mm
AN
Connection
G 1/4
KS
Piston rod-Ø
20
KA
Piston rod male thread
M16x1.5
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
175.0 mm
B
69.0 mm
C
106.0 mm
D
40.0 mm
E
42.0 mm
F
27.0 mm
G
31.0 mm
H
32.0 mm
I
23.0 mm
J
8.0 mm
K
M16x1.5
L
M8
N
14.0 mm
O
1/4"
P
8.0 mm
Q
5.0 mm
R
10.5 mm
S
64.0 mm
T
46.5 mm
V
20.0 mm
W
17.0 mm
X
3.5 mm
Z
40.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices