Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders ISO 15552 - doppeltwirkend, mit Magnet, mit einstellbarer Dämpfung
Bill of material
10.DMD.32125
ARTNU
Articel Nr.
10.DMD.32125
KOLBEN
Piston-Ø
32 mm
STROKE
Stroke
125 mm
AN
Connection
G 1/8
KS
Piston rod-Ø
12
KA
Piston rod male thread
M10x1.25
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
142.0 mm
B
48.0 mm
C
94.0 mm
D
30.0 mm
E
29.0 mm
F
19.0 mm
G
27.5 mm
H
22.0 mm
I
17.0 mm
J
6.0 mm
K
M10x1.25
L
M6
N
13.5 mm
O
1/8"
P
5.8 mm
Q
6.0 mm
R
6.3 mm
S
46.5 mm
T
32.5 mm
V
12.0 mm
W
10.0 mm
X
3.0 mm
Z
30.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices