Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Standard cylinders ISO 15552 - doppeltwirkend, mit Magnet, mit einstellbarer Dämpfung
Bill of material
10.DMD.125150
ARTNU
Articel Nr.
10.DMD.125150
KOLBEN
Piston-Ø
125 mm
STROKE
Stroke
150 mm
AN
Connection
G 1/2
KS
Piston rod-Ø
32
KA
Piston rod male thread
M27x2
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
279.0 mm
B
119.0 mm
C
160.0 mm
D
60.0 mm
E
74.0 mm
F
45.0 mm
G
46.0 mm
H
54.0 mm
I
41.0 mm
J
13.5 mm
K
M27x2
L
M12
N
23.0 mm
O
1/2"
P
11.0 mm
Q
12.0 mm
R
11.0 mm
S
134.0 mm
T
110.0 mm
V
32.0 mm
W
27.0 mm
X
4.0 mm
Z
60.0 mm
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices