Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Riegler
Description
Pressure gauge stopcocks, male - female/female
Bill of material
9021/M
ARTNR
Art. No.
9021/M
G
Thread G
1/2
PN
25 bar mm
SW
27 mm
PR
Test flange
- mm
WS
Material
Brass
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady