Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Riegler
Description
Male elbows, conical male thread acc. to ISO 7-1
Bill of material
13.111
ARTNR
Art. No.
13.111
GEW
Thread
R 1/8
FS
For hose
6/4 mm
L1
22.0 mm
L2
17.0 mm
SW
8 mm
预览 - 三维
产品供应商所在地
选择一个国家/地区查看当地办事处