Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Riegler
Description
Bimetallic thermometers, connection on rear, class 2.0
Bill of material
4602
ARTNR
Art. No.
4602
AB
Indicating range
0 °C bis 120 °C
TL
Stem length
40.0 mm
D
Diameter
63.0 mm
G
Thread
1/2
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices