Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Riegler
Description
Compact cylinders - doppeltwirkend, mit Magnet, ohne einstellbare Dämpfung
Bill of material
13.DM.12015
ARTNU
Articel Nr.
13.DM.12015
KOLBEN
Piston-Ø
12 mm
STROKE
Stroke
15 mm
AN
Connection
M5x0.8
KBS
Piston rod-Ø
6 mm
KSG
Piston rod female thread
M3x0.5
POS
Position of Stroke
mm
输入参数值: POS
Position of Stroke
mm
cm
inch
ft
A
6.0 mm
B
4.0 mm
C
30.0 mm
D
18.0 mm
E
29.0 mm
F
7.0 mm
G
M5x0.8
H
3.0 mm
I
6.0 mm
J
M4x0.7
K
11.5 mm
L
18.0 mm
M
38.0 mm
N
42.5 mm
O
4.5 mm
P
5 mm
Q
M3x0.5
Q1
3.3 mm
R
8 mm
R1
1.5 mm
预览 - 三维
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处